End Feed Metering

Designed to be fully integrated into Track Busway feed units, the Starline CPM can accommodate up to six current inputs, making it one of the few devices available on the busway market that can monitor power consumption at the multiple receptacle level. Some versions can accommodate monitoring either Vac or Vdc installations. Each device has an enhanced monitoring package that enables customers to monitor, integrate and display power consumption information.

End feed unit used for metering Starline busways.
End feed unit with angled display screen for easy accessed used for metering Starline busways.

Applications

  • Data centers/mission-critical facilities 

  • Manufacturing environments 

  • Automotive plants 

  • Biomedical labs 

  • Retail & big box locations 

Technical Specifications

Vac chart: 

  • Communications: Modbus TCP / IP (Ethernet), Modbus RTU (RS-485), Telnet, HTTP, HTTPS, SNMP, SMTP, SSH, BACnet TCP, Optional 802.11n Wi-Fi 

  • Input Voltages: (L-L/L-N) 347Vac L-N / 600Vac L-L 

Vdc Chart: 

  • Communications: Modbus TCP / IP (Ethernet), Modbus RTU (RS-485), Telnet, HTTP, HTTPS, SNMP, SMTP, SSH, BACnet TCP, Optional 802.11n Wi-Fi 

  • Input Voltages: 

  • 120Vdc(+/-60V) – 400Vdc(+/-200V) Split Phase 

  • 120Vdc – 300Vdc Single Phase 

Benefits

  • Maximize energy management and efficiency 

  • Easily analyze and make informed decisions about your power consumption data 

  • Meets American National Service Institute (ANSI) revenue grade standards 

  • It comes with an easy-to-install, user-friendly web interface that Seamlessly integrates with Building Management Systems (BMSs) and Data Center Infrastructure Management (DCIM) packages 

  • Easy set-up and real-time monitoring with included integral webpages 

  • Connectivity options include wired Ethernet and Modbus and an optional 802.11n Wi-Fi version 

Find a Rep

Find a Rep

  • Hello
  • It's me
  • You're looking for 
Install Manuals

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Product Guides
  1. I can see it in your eyes
  2. I can see it in your smile