DOMINION® KX III

KVM Switch - High Performance KVM-over-IP

The Dominion KX III is Raritan's flagship, enterprise-class KVM-over-IP switch that provides 1, 2, 4 or 8 users with BIOS-level, remote management of 8, 16, 32 or 64 servers in a single switch.  With industry leading video performance, security, and reliability, the Dominion KX III outperforms the competition. With standard features such as DVI/HDMI/DisplayPort/USB-C digital video, VGA analog video, virtual media, audio, smart card/CAC with new smartcard/CAC/PKI login to KX III, and mobile access, the Dominion KX III is suitable for both general computer and dynamic broadcast applications. Manage up to 8 serial devices with the new DSAM modules. New KX III Client SDK and API to integrate and automate.

java free

KX III is ideal for Server Rooms, Test Labs, and the Largest Enterprise Data Centers. It offers high performance, Java-free, remote management of servers, workstations and serial devices. Deploy individually, or with Raritan’s CommandCenter Secure Gateway.

For broadcast, control rooms, labs and studios, the KX III User Station and new KX IV User Station provide high-performance, KVM-over-IP access in two self-contained, low-maintenance appliances. The productive user interface supports multiple 1080p and 4K video sessions at 30 FPS with low latency, simultaneous access to multiple servers, two or three monitors, audio and virtual media. The new, ultra performance, Dominion KX IV User Station supports the new KX IV 101, 4K video resolution, up to 3 monitors and has 3 times the performance of the KX III User Station. The User Stations integrate with CommandCenter to support centralized login and access for large deployments.

Features

feature1

Remote BIOS-Level Access

Dominion KX III has the industry’s highest performing and most flexible KVM-over-IP technology. Users can access Dominion KX III from LAN, WAN, Internet, mobile & dial-up, allowing admins BIOS-level access to troubleshoot, reconfigure, reboot, and power cycle servers remotely.

feature1

Remote BIOS-Level Access

Dominion KX III has the industry’s highest performing and most flexible KVM-over-IP technology. Users can access Dominion KX III from LAN, WAN, Internet, mobile & dial-up, allowing admins BIOS-level access to troubleshoot, reconfigure, reboot, and power cycle servers remotely.

Additional Features

Multiple Hardware Models

Multiple hardware models provide the highest density in this class and enable simultaneous access by one, two, four, or eight remote users to 8, 16, 32, or 64 servers.

Multiple Hardware Models

Multiple hardware models provide the highest density in this class and enable simultaneous access by one, two, four, or eight remote users to 8, 16, 32, or 64 servers.

Multiple Hardware Models

Multiple hardware models provide the highest density in this class and enable simultaneous access by one, two, four, or eight remote users to 8, 16, 32, or 64 servers.

More Information

All Available KX III Models

Remote Users over the Network 64 Ports 32 Ports 16 Ports 8 Ports 1 Port
8 KX III-864

KX III-832

KX III-832

KX III-832

 
4 KX III-864

KX III-832

KX III-832

 

KX III-832

2  

KX III-832

KX III-832

KX III-832

 
1  

KX III-832

     
  1. Users over the network are simultaneous. Up to 8 users can view/control a single server with PC Share®
  2. All models have dual power supply, dual LAN, and support Virtual Media and Absolute Mouse Synchronization.
  3. For more information on required CIMs, please see the KX III CIM Guide