Safety
Tested and manufactured in accordance with IEC 61439-1 & 6, the XCP product line is designed to provide the highest safety levels from all aspects of design and installation.
Preformance
Tested and manufactured in accordance with IEC 61439-1 & 6, the XCP product line is designed to provide the highest safety levels from all aspects of design and installation.
Reliability
Tested and manufactured in accordance with IEC 61439-1 & 6, the XCP product line is designed to provide the highest safety levels from all aspects of design and installation.
High Power Busbar XCP-S
Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book. It has survived not only five centuries, but also the leap into electronic typesetting, remaining essentially unchanged.
High Power Busbar XCP-HP
Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book. It has survived not only five centuries, but also the leap into electronic typesetting, remaining essentially unchanged.