Plug Metering

The Critical Power Monitor (CPM) easily incorporates revenue-grade power monitoring into Starline Track Busway Plug-In Units. The CPM proactively monitors power usage and distribution and is designed to minimize the footprint needed within Starline Track Busway plug-in units, maximizing the plug density options for installation. Starline CPM accommodates up to six current inputs, making it an excellent alternative for monitoring power consumption at multiple receptacle levels. 

Multiple plug-in units on a busway straight section.
Starline's Critical Power Monitor for Plug-in unit.

Applications

  • Data centers/mission-critical facilities 

  • Manufacturing environments 

  • Automotive plants 

  • Biomedical labs 

  • Retail & big box locations 

Technical Specifications

Vac chart: 

  • Communications: Modbus TCP / IP (Ethernet), Modbus RTU (RS-485), Telnet, HTTP, HTTPS, SNMP, SMTP, SSH, BACnet TCP, Optional 802.11n WiFi 

  • Input Voltages: (L-L/L-N) 277/480V 

Vdc Chart: 

  • Communications: Modbus TCP / IP (Ethernet), Modbus RTU (RS-485), Telnet, HTTP, HTTPS, SNMP, SMTP, SSH, BACnet TCP, Optional 802.11n WiFi 

  • Input Voltages: 

  • 120Vdc(+/-60V) – 400Vdc(+/-200V) Split Phase 

  • 120Vdc – 300Vdc Single Phase 

Benefits

  • Maximize energy management and efficiency 

  • Easily analyze and make informed decisions about your power consumption data 

  • Meets American National Service Institute (ANSI) revenue grade standards 

  • It comes with an easy-to-install, user-friendly web interface that Seamlessly integrates with Building Management Systems (BMSs) and Data Center Infrastructure Management (DCIM) packages 

  • Easy set-up and real-time monitoring with included integral webpages 

  • Connectivity options include wired Ethernet and Modbus and an optional 802.11n Wi-Fi version