40-60 Amp Busway

Easy to Install Overhead Power Distribution System

Learn More

Related Products

Product One

40-60 Amp Busway

The 40-60 amp busway, also known as the compact series, offers a reliable, easy to install overhead power distribution system for your lighting, or any other light duty power draw needs. Housing sections can include straights, elbows, tees and crossovers that are easily connected together using snap-in, in-line connectors and plate type housing couplers. And best of all, no extra grid hanging support is needed; Starline Track Busway incorporates the grid in its housing structure.

TECHNICAL SPECS

40-60 amp Specifications

  • System is rated at 40-60 amps, for continuous duty at 480 volts
  • Housing configurations include 2 and 4 pole varieties, 480/277 volts max.
  • Busway housing measures 1.66” x 1.66” (42.2mm x 42.2mm)
  • Capable of being installed recessed into a suspended ceiling
  • UL and ETL listed to the UL 857 standard
Busway

Applications

40-60 amp Applications

  • All overhead lighting applications
  • Light duty applications such as security cameras, cash registers or speakers
  • Retail & big box
  • Office & commercial
Busway

Benefits

40-60 amp Benefits

  • Rearrange the power connections to wherever you need them
  • Eliminate the need for extra grid hanging support
  • IP50 connector can incorporate virtually any light fixture available (ordered separately)
  • Simple to install with little to no maintenance required
  • Available in custom colors
Busway