Track Busway

40-60 Amp Busway

The 40-60 amp busway, also known as the compact series, offers a reliable, easy to install overhead power distribution system for your lighting, or any other light duty power draw needs. Housing sections can include straights, elbows, tees and crossovers that are easily connected together using snap-in, in-line connectors and plate type housing couplers. And best of all, no extra grid hanging support is needed; Starline Track Busway incorporates the grid in its housing structure.

Tab 1

Test Copy

  • System is rated at 40-60 amps, for continuous duty at 480 volts
  • Housing configurations include 2 and 4 pole varieties, 480/277 volts max.
  • Busway housing measures 1.66” x 1.66” (42.2mm x 42.2mm)
  • Capable of being installed recessed into a suspended ceiling
  • UL and ETL listed to the UL 857 standard

Item 2

  • System is rated at 40-60 amps, for continuous duty at 480 volts
  • Housing configurations include 2 and 4 pole varieties, 480/277 volts max.
  • Busway housing measures 1.66” x 1.66” (42.2mm x 42.2mm)
  • Capable of being installed recessed into a suspended ceiling
  • UL and ETL listed to the UL 857 standard
High Power Busbar 6
Yes

Subject

Yes

Subject

Yes

Subject