High Power Busbar

XCP-HP

The XCP-HP busbar trunking system is characterized by higher performance on energy saving and higher short circuit withstand capability. The range comes with a standard degree of protection of IP55, with an optional degree of protection of IP65, for the transport of power and is designed to work at 55 °C ambient temperature. The system has low Joule losses, meaning that the investment cost for the purchase of XCP-HP is recovered in relatively short time, compared to typical busbars. 

High Power Busbar

Technical Specs

  • System is rated at 630-6300 amps, for continuous duty up to 1000Vac
  • Xtra-Compact Design with a choice of 3, 4, or 5 Aluminum or Copper conductors
  • Fire resistant to IEC60331-1
  • Interlocked tap-off boxes, in either fiberglass or metal are available up to 1250 amps
  • Insulation classes B and F available
  • Tested and manufactured in accordance with IEC 61439-6, CE marked and independently certified by LOVAG
DC
High Power Busbar

Applications

  • Data centers/mission critical
  • Multi-floor power distribution
  • Industrial
  • Automotive
gvk
High Power Busbar

Benefits

  • Low voltage-drop values mean more efficient transport of power
  • PSSL proprietary software guarantees fast and accurate layouts, BOMs and Revit files
  • AutoCAD and BIM models are available for seamless project design
  • Easy to install with keyed, pre-installed monobloc joints, with double-head break-away torque nut
  • Safety is assured with high short circuit rating, superior insulation technology, and fire resistance
ygk